Wall Profile KW


Selected variant
Wall Profile KW, natural (0.0.474.79)
Wall Profile KW, natural
0.0.474.79
Show all
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Work Bench System
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.474.79
LineWork Bench System
Lineline 12
Lineline 5
Lineline 6
Lineline 8
ESD-safeYes
Weightm = 3 kg/m
Delivery unitcut-off max. 3000 mm
MaterialAl, anodized
Colournatural

Description

Holes drilled into Wall Profile KW can be used to install the robust and inherently stable cable duct anywhere on the work bench.
Although the cable duct has a large swing lid opening, Catch 160 KW provides the necessary stability when clipped into place (two per metre).
The space inside the Cable Duct is large enough to stow power packs even when plugged into adapter blocks.

Variants

Sort by

Unità di consegna:  TaglioLunghezza:  20 ... 3000Profilo:  Altro Altro
Unità di consegna:  PezzoLunghezza:  3000 Profilo:  Altro Altro
Unità di consegna:  TaglioLunghezza:  20 ... 3000Profilo:  Rettangolare Rettangolare
Unità di consegna:  PezzoLunghezza:  3000 Profilo:  Rettangolare Rettangolare

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 11.0
27400790
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
eCl@ss 7.1
27400704
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 4.1
27140603
Customs tariff number
76042990