L-Based Foot


Selected variant
L-Based Foot 8 non-adjustable (0.0.265.44)
L-Based Foot 8 non-adjustable
0.0.265.44
Show all
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Housing, die-cast aluminium, white aluminium
T-Slot Nut 8 St M8, bright zinc-plated
Button-Head Screw ISO 7380-M8x16, St, bright zinc-plated

Properties

Article number0.0.265.44
Lineline 8
ESD-safeNo
Weightm = 239 g
Delivery unit1 pce.

Description

L-Based Feet ensure a secure hold. Because they are screwed to the grooves of the profile, several of the feet can be used. Furthermore, L-Based Feet enable users to anchor profiles to walls or floors. item supplies additional Floor-Fastening Sets for this purpose.

Variants

Sort by

Řada:  8Barva:  Bílý hliník Bílý hliníkZávit:  M8Délka závitu:  80Nastavení výšky: 
Řada:  8Barva:  Bílý hliník Bílý hliníkZávit:  M8Délka závitu:  0Nastavení výšky:  X
Řada:  XBarva:  Bílý hliník Bílý hliníkZávit:  M8Délka závitu:  0Nastavení výšky: 
Řada:  6Barva:  Černá ČernáZávit:  M6Délka závitu:  60Nastavení výšky: 
Řada:  6Barva:  Černá ČernáZávit:  M6Délka závitu:  0Nastavení výšky:  X

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 7.1
23250312
eCl@ss 11.0
23250312
UNSPSC 9.0
31162307
eCl@ss 4.0
22041433
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
76169910