Base Plate - XMS - 45°
Selected variant

Base Plate X 8 40-45° M16, white aluminium, similar to RAL 9006
0.0.670.79
0.0.670.79
Technical Data
Scope of Delivery
Plate, AI
2 Hexagon Socket Head Cap Screws DIN 912-M8x25, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912-M8x18, St, bright zinc-plated
4 washers DIN 433-8.4, St, bright zinc-plated
2 T-Slot Nuts V8 St M8, St, bright zinc-plated
Properties
| Article number | 0.0.670.79 |
|---|---|
| Line | line X |
| ESD-safe | No |
| Weight | m = 660 g |
| Delivery unit | 1 set |
| Material | Al |
| Colour | white aluminium, similar to RAL 9006 |
Description
Variants
Sort by
| Rozměr X: 40 mm | |
| Rozměr X: 80 mm |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 5.0
23250311
UNSPSC 9.0
31162503
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169990
Base Plate - XMS - 45°
Selected variant

Base Plate X 8 40-45° M16, white aluminium, similar to RAL 9006
0.0.670.79
0.0.670.79