Fixed castor 140x110


Selected variant
Castor D200 fixed PU 140x110 (0.0.697.85)
Castor D200 fixed PU 140x110
0.0.697.85
Show all
This product is only available for a short time anymore.

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Casing, St, bright zinc-plated
1 Wheel axle with ball bearing
1 Wheel body, Al
1 Tyre, PU, 75 Sh A, green

Technical note

Load-carrying capacity 600 kg/Castor at max. 4 km/h
Load-carrying capacity 280 kg/Castor at max. 6 km/h
Load-carrying capacity 200 kg/Castor at max. 10 km/h
Load-carrying capacity 500 kg/Castor at max. 16 km/h not including travelling over obstacles

Properties

Article number0.0.697.85
LineLine D30
Lineline 10
Lineline 8
ESD-safeNo
Weightm = 3.1 kg
Delivery unit1 pce.

Description

The Castors for high speeds! The D200 PU 140x110 series of Castors from item (Castor diameter: 200 mm) is suitable for transport tasks that need to be fast. Tugger trains benefit from the damping action and abrasion resistance of the polyurethane tyres, with slight unevenness in floor surfaces accommodated internally.
The PU Castor range is intended for speeds of up to 16 km/h and includes Swivel Castors, Swivel Castors with double brake and Fixed Castors. The maximum load-carrying capacity of the Castors is around 600 kg. The operational load-carrying capacity is speed-dependent and has been tested to DIN EN 12532 and DIN EN 12533.
Thanks to the wide connecting plate with four holes, the Castors can be fastened directly to the grooves of the support frame. Fastening Set 8 for Castor swivel/fixed 140x110 (0.0.670.18) is used to install the Castors. For reliable straight running, Castors D200 PU swivel 140x110 can also be temporarily converted into Fixed Castors using an additional Swivel Lock (0.0.670.48).

Variants

Sort by

Nosnost (role):  200 kgPrůměr role:  100 mmSchod:  Termoplastický polyuretan (TPU)S ochranou proti elektrostatickému výboji:  X
Nosnost (role):  130 kgPrůměr role:  100 mmSchod:  Termoplastický polyuretan (TPU)S ochranou proti elektrostatickému výboji: 
Nosnost (role):  250 kgPrůměr role:  125 mmSchod:  Termoplastický polyuretan (TPU)S ochranou proti elektrostatickému výboji:  X
Nosnost (role):  250 kgPrůměr role:  125 mmSchod:  Termoplastický polyuretan (TPU)S ochranou proti elektrostatickému výboji:  X
Nosnost (role):  160 kgPrůměr role:  125 mmSchod:  Termoplastický polyuretan (TPU)S ochranou proti elektrostatickému výboji: 
Nosnost (role):  450 kgPrůměr role:  125 mmSchod:  Polyuretan (PU)S ochranou proti elektrostatickému výboji:  X
Nosnost (role):  350 kgPrůměr role:  125 mmSchod:  Polyuretan (PU)S ochranou proti elektrostatickému výboji:  X
Nosnost (role):  350 kgPrůměr role:  125 mmSchod:  Polyuretan (PU)S ochranou proti elektrostatickému výboji: 
Nosnost (role):  350 kgPrůměr role:  125 mmSchod:  Polyuretan (PU)S ochranou proti elektrostatickému výboji: 
Nosnost (role):  350 kgPrůměr role:  125 mmSchod:  Polyuretan (PU)S ochranou proti elektrostatickému výboji: 
Nosnost (role):  400 kgPrůměr role:  160 mmSchod:  Termoplastický polyuretan (TPU)S ochranou proti elektrostatickému výboji:  X
Nosnost (role):  260 kgPrůměr role:  160 mmSchod:  Termoplastický polyuretan (TPU)S ochranou proti elektrostatickému výboji: 
Nosnost (role):  550 kgPrůměr role:  160 mmSchod:  Polyuretan (PU)S ochranou proti elektrostatickému výboji:  X
Nosnost (role):  400 kgPrůměr role:  200 mmSchod:  Termoplastický polyuretan (TPU)S ochranou proti elektrostatickému výboji:  X
Nosnost (role):  600 kgPrůměr role:  200 mmSchod:  Polyuretan (PU)S ochranou proti elektrostatickému výboji:  X

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23370590
eCl@ss 6.0.1
23370202
eCl@ss 11.0
23370590
eCl@ss 7.1
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
Customs tariff number
83022000