Insert, Distribution Strip


Selected variant
Distribution Strip Insert RJ45 (0.0.633.93)
Distribution Strip Insert RJ45
0.0.633.93
Show all

Technical Data

Work Bench System
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Distribution strip module
2 RJ45 jacks, CAT5e

Properties

Article number0.0.633.93
LineWork Bench System
ESD-safeNo
Weightm = 35 g
Delivery unit1 pce.

Description

Hinweis: Der Artikel ist nicht für den Einsatz im Tischaufsatz K56 und dem Profil 8 160x60 4N K56 (0.0.657.37) geeignet.

Variants

Sort by

Tipo de ranura:  Canaleta para cables K 56 mmInserto ML:  Puerto de carga USBKit de fijación ML:  X
Tipo de ranura:  8 mmInserto ML:  Conexión RJ45Kit de fijación ML: 
Tipo de ranura:  8 mmInserto ML:  Puerto de carga USBKit de fijación ML: 

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27144042
eCl@ss 6.0.1
27143412
UNSPSC 9.0
39121406
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
UNSPSC 7.0
39121406
eCl@ss 7.1
27144042
Customs tariff number
85366990