Holder, Limit Switch
Technical Data
Scope of Delivery
Housing and anti-torsion block, PA-GF, black
Spring washer, St, black
Properties
| Article number | 0.0.406.41 |
|---|---|
| Line | line 5 |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 7 g |
| Delivery unit | 1 set |
Description
When an anti-torsion block is not used, the Limit-Switch Holders can be secured to all profile Lines.
Fasten Limit-Switch Holders D6.5, D8 and D12 in place with a Hexagon Socket Head Cap Screw DIN 912-M4, spring washer and T-Slot Nut for the corresponding Line.
Variants
Sort by
| Kompatibilität: Universal | Endschalterdurchmesser: Ø 6,5 mm | |
| Kompatibilität: Universal | Endschalterdurchmesser: Ø 8 mm | |
| Kompatibilität: Universal | Endschalterdurchmesser: Ø 12 mm | |
| Kompatibilität: Universal | Endschalterdurchmesser: Ø 18 mm | |
| Kompatibilität: Universal | Endschalterdurchmesser: Ø 20 mm | |
| Kompatibilität: KRF | Endschalterdurchmesser: - | |
| Kompatibilität: Zahnriemenumlenkung | Endschalterdurchmesser: Ø 8 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27220501
eCl@ss 4.0
27220501
eCl@ss 4.1
27220501
eCl@ss 5.0
27220501
eCl@ss 5.1
27220501
eCl@ss 7.1
27220501
eCl@ss 11.0
27220501
eCl@ss 6.0.1
23309213
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097






