Parts Container 8


Selected variant
Grab Container 8 105x130, yellow, similar to RAL 1023 (0.0.669.41)
Grab Container 8 105x130, yellow, similar to RAL 1023
0.0.669.41
Show all
* Mandatory information

Technical Data

Work Bench System
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Technical note

Usable dimensions (W x H x D): approx. 83 mm x max. 35 mm x max. 130 mm, volume approx. 0.26 l

Properties

Article number0.0.669.41
LineWork Bench System
ESD-safeNo
Weightm = 71 g
Delivery unit1 pce.
MaterialPA-GF
Colouryellow, similar to RAL 1023

Description

ergologistic® Grab Containers 8 105x130 support rapid material supply and ergonomics at the work bench by keeping everything in easy reach and ensuring even the smallest of parts can be quickly sorted.
Thanks to their integrated mounting system, Grab Containers can be easily installed on any Tray Stop Profile 8 50x10 (0.0.664.34), Supply Profile 8 180x50 (0.0.664.51) or horizontal Line 8 groove – and they can be just as easily removed and positioned in even closer reach on the working surface.
Coloured variants make it easier for users to differentiate contents intuitively, and an ESD-safe design is suitable for use in EPAs.
The clearly visible labelling field ensures personnel can quickly and clearly identify contents.
Compared to conventional methods that require unnecessary movements and thus waste time, this picking concept demonstrably improves cycle times and therefore productivity.

Variants

Sort by

Color:  Gris GrisContenedor piezas, anchura (mm):  105Seguridad ESD:  X
Color:  Negro NegroContenedor piezas, anchura (mm):  105Seguridad ESD: 
Color:  Amarillo AmarilloContenedor piezas, anchura (mm):  105Seguridad ESD:  X
Color:  Azul AzulContenedor piezas, anchura (mm):  105Seguridad ESD:  X
Color:  Verde VerdeContenedor piezas, anchura (mm):  105Seguridad ESD:  X
Color:  Rojo RojoContenedor piezas, anchura (mm):  105Seguridad ESD:  X
Color:  Negro NegroContenedor piezas, anchura (mm):  110Seguridad ESD:  X
Color:  Negro NegroContenedor piezas, anchura (mm):  210Seguridad ESD:  X

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100290
UNSPSC 9.0
56111902
UNSPSC 7.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
39269097