Sign Frame


Selected variant
Sign Frame A5, green (0.0.700.50)
Sign Frame A5, green
0.0.700.50
Show all

Technical Data

Work Bench System
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Sign Frame A5, green
1 Protective film, transparent
1 Sign Frame Clip, transparent

Properties

Article number0.0.700.50
LineWork Bench System
ESD-safeNo
Weightm = 78 g
Delivery unit1 set
MaterialPC
Colourgreen

Description

Well-informed at a glance! Use item Sign Frames in three standard sizes to mark out storage areas, provide guidance or improve safety standards by displaying instructions.
The Sign Frames are available to fit A3, A4 and A5 size sheets of paper. The range of different colours available ensures signs can be grouped into various categories. The A4 Sign Frame is also available in an ESD-safe version that is black.
A low-glare film protects your (self-)printed signs, department names, warning notices, directions, etc. and ensures they are visible from both sides. There are various different ways these stable frames can be put on display – they can be hung up, stood on end, attached at the side, arranged horizontally or vertically, connected together to form a cuboid, fixed to Line 8 grooves, mounted on Profile Tubes D30 or fastened to mesh crates, guards or cable trays.
All in all, they offer a simple means of ensuring you have clear signage that reflects your corporate identity.

Variants

Sort by

Formato:  A5Colore:  rosso rossoLarghezza:  155 mmLunghezza:  219 mma prova di ESD:  X
Formato:  A5Colore:  verde verdeLarghezza:  155 mmLunghezza:  219 mma prova di ESD:  X
Formato:  A5Colore:  giallo gialloLarghezza:  155 mmLunghezza:  219 mma prova di ESD:  X
Formato:  A5Colore:  grigio grigioLarghezza:  155 mmLunghezza:  219 mma prova di ESD:  X
Formato:  A4Colore:  rosso rossoLarghezza:  217 mmLunghezza:  305 mma prova di ESD:  X
Formato:  A4Colore:  verde verdeLarghezza:  217 mmLunghezza:  305 mma prova di ESD:  X
Formato:  A4Colore:  giallo gialloLarghezza:  217 mmLunghezza:  305 mma prova di ESD:  X
Formato:  A4Colore:  grigio grigioLarghezza:  217 mmLunghezza:  305 mma prova di ESD:  X
Formato:  A4Colore:  nero neroLarghezza:  217 mmLunghezza:  305 mma prova di ESD: 
Formato:  A3Colore:  rosso rossoLarghezza:  304 mmLunghezza:  427 mma prova di ESD:  X
Formato:  A3Colore:  verde verdeLarghezza:  304 mmLunghezza:  427 mma prova di ESD:  X
Formato:  A3Colore:  giallo gialloLarghezza:  304 mmLunghezza:  427 mma prova di ESD:  X
Formato:  A3Colore:  grigio grigioLarghezza:  304 mmLunghezza:  427 mma prova di ESD:  X

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
24110328
eCl@ss 4.1
24110328
eCl@ss 5.0
24292290
eCl@ss 5.1
24370290
UNSPSC 7.0
44111506
UNSPSC 9.0
44111506
eCl@ss 7.1
21109290
eCl@ss 8.0
21109290
eCl@ss 11.0
21109090
eCl@ss 6.0.1
21109290
Customs tariff number
39269097