Cover Profile


Selected variant
Cover Profile 8 K/Al, white aluminium, similar to RAL 9006 (0.0.672.03)
Cover Profile 8 K/Al, white aluminium, similar to RAL 9006
0.0.672.03
Show all
This item is not directly orderable.
Use in Engineeringtool
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.672.03
Lineline 8
ESD-safeNo
Weightm = 15.5 g/m
Delivery unitcut-off max. 2000 mm
MaterialPP
Colourwhite aluminium, similar to RAL 9006

Description

Keeping it clean! Cover Profile 8 K/Al seals a Line 8 groove on a profile to keep dirt and dust out and produce an easy-to-clean surface. The plastic strip can be quickly cut to size using item Multi-Purpose Pliers and is very easy to insert into place.
An aluminium finish foil gives Cover Profile 8 K/Al the look of an aluminium profile.

Assembly Instructions

Variants

Sort by

Serie:  8Unidad de suministro:  CorteLargo:  20 ... 2000Material:  PolipropilenoColor:  Aluminio blanco Aluminio blanco
Serie:  8Unidad de suministro:  PiezaLargo:  2000 Material:  PolipropilenoColor:  Aluminio blanco Aluminio blanco
Serie:  6Unidad de suministro:  PiezaLargo:  2000 Material:  Al, anodizadoColor:  Aluminio, natural Aluminio, natural
Serie:  8Unidad de suministro:  PiezaLargo:  2000 Material:  Al, anodizadoColor:  Aluminio, natural Aluminio, natural
Serie:  8Unidad de suministro:  PiezaLargo:  2000 Material:  Al, anodizadoColor:  Negro Negro
Serie:  xUnidad de suministro:  PiezaLargo:  2000 Material:  Al, anodizadoColor:  Aluminio, natural Aluminio, natural
Serie:  10Unidad de suministro:  PiezaLargo:  2000 Material:  Al, anodizadoColor:  Aluminio, natural Aluminio, natural
Serie:  12Unidad de suministro:  PiezaLargo:  2000 Material:  Al, anodizadoColor:  Aluminio, natural Aluminio, natural

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
Customs tariff number
39161000