Profile X 8 80x40


Selected variant
Profile X 8 80x40 light, natural (0.0.492.93)
Profile X 8 80x40 light, natural
0.0.492.93
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.492.93
Lineline X
Lineline 8
ESD-safeYes
Cross-sectional areaA = 11.46 cm2
Moment of Inertia, torsionalIt = 10.02 cm4
Moment of Inertia, x-axisIx = 17.18 cm4
Moment of Inertia, y-axisIy = 71.65 cm4
Weightm = 3.09 kg/m
Delivery unit1 pce., length 6000 mm
MaterialAl, anodized
Permissible groove extraction forceF = 2500 N
Colournatural
Resistance Moment, x-axisWx = 8.59 cm3
Resistance Moment, y-axisWy = 17.91 cm3

Description

Profile X 8 80x40 light is a universal construction profile made of high-quality anodized aluminium in the modular dimension of Line X 8.
This weight-reduced aluminium profile in the light design variant from item features six open Line 8 profile grooves.
Profile lines are mutually compatible and differ in terms of specific features. Profiles 8 feature rounded edges (R4). Profiles X 8 feature a minimal edge radius (R1) that ensures smooth transitions can be achieved between aluminium profiles. Profiles 8 XMS are based on the contour of Profiles X 8. They feature special grooves designed to accommodate lip seals and an integrated cable conduit.

Variants

Sort by

6 matching variants to "Piece"
Unidad de suministro:  PiezaLargo:  6000 Ranuras:  Abiertas AbiertasLado cerrado:  -Integración de funciones:  Ninguno
Unidad de suministro:  PiezaLargo:  6000 Ranuras:  1 lado cerrado 1 lado cerradoLado cerrado:  LargoIntegración de funciones:  Ninguno
Unidad de suministro:  PiezaLargo:  6000 Ranuras:  2 lados cerrados (180°) 2 lados cerrados (180°)Lado cerrado:  CortoIntegración de funciones:  Apertura de ranura sencilla (NO)
Unidad de suministro:  PiezaLargo:  6000 Ranuras:  2 lados cerrados (90°) 2 lados cerrados (90°)Lado cerrado:  Largo/cortoIntegración de funciones:  Apertura de ranura sencilla (NO)
Unidad de suministro:  PiezaLargo:  6000 Ranuras:  2 lados cerrados (180°) 2 lados cerrados (180°)Lado cerrado:  LargoIntegración de funciones:  Apertura de ranura sencilla (NO)
Unidad de suministro:  PiezaLargo:  6000 Ranuras:  Todos cerrados Todos cerradosLado cerrado:  Largo/cortoIntegración de funciones:  Apertura de ranura sencilla (NO)
6 more variants in this product family
Unidad de suministro:  CorteLargo:  20 ... 6000Ranuras:  Abiertas AbiertasLado cerrado:  -Integración de funciones:  Ninguno
Unidad de suministro:  CorteLargo:  20 ... 6000Ranuras:  1 lado cerrado 1 lado cerradoLado cerrado:  LargoIntegración de funciones:  Ninguno
Unidad de suministro:  CorteLargo:  20 ... 6000Ranuras:  2 lados cerrados (180°) 2 lados cerrados (180°)Lado cerrado:  CortoIntegración de funciones:  Apertura de ranura sencilla (NO)
Unidad de suministro:  CorteLargo:  20 ... 6000Ranuras:  2 lados cerrados (90°) 2 lados cerrados (90°)Lado cerrado:  Largo/cortoIntegración de funciones:  Apertura de ranura sencilla (NO)
Unidad de suministro:  CorteLargo:  20 ... 6000Ranuras:  2 lados cerrados (180°) 2 lados cerrados (180°)Lado cerrado:  LargoIntegración de funciones:  Apertura de ranura sencilla (NO)
Unidad de suministro:  CorteLargo:  20 ... 6000Ranuras:  Todos cerrados Todos cerradosLado cerrado:  Largo/cortoIntegración de funciones:  Apertura de ranura sencilla (NO)

Load Calculation

Deflection calculator

Force application
Orientation

Length is required

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
UNSPSC 9.0
30102306
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35020190
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
Customs tariff number
76042100