Shaft


Selected variant
Shaft D14, stainless (0.0.472.30)
Shaft D14, stainless
0.0.472.30
Show all
* Mandatory information

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Technical note

Hardness HRc 54 ± 2
Roughness Ra = 0.3 μm, Rz = 2 μm
Hardening depth min. 0.6 mm
Roundness 5 μm, Parallelism 8 μm/1000 mm

Properties

Diameterd = 14 mm
Propertystainless
ESD-safeNo
Weightm = 1.21 kg/m
Delivery unitcut-off max. 3000 mm
MaterialSt, hardened, polished

Description

Polished Shaft, 14 mm dia., for Roller and C-Rail Guides that need to satisfy special requirements as regards corrosion resistance or material properties.
The material properties of the stainless steel make the load factors of Shaft D14, stainless lower than with the standard version.

Variants

Sort by

6 more variants in this product family
Guide type:  Shaft D6Length:  20 ... 3000Material:  SteelDiameter:  ø 6 mm
Guide type:  Shaft D10Length:  20 ... 6000Material:  SteelDiameter:  ø 10 mm
Guide type:  Shaft D14Length:  20 ... 6000Material:  SteelDiameter:  ø 14 mm
Guide type:  Shaft D14Length:  20 ... 3000Material:  Steel (with additional corrosion-resistant coating)Diameter:  ø 14 mm
Guide type:  Shaft D14Length:  20 ... 3000Material:  Stainless steelDiameter:  ø 14 mm
Guide type:  Shaft D25Length:  20 ... 6000Material:  SteelDiameter:  ø 25 mm

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050704
eCl@ss 7.1
23050704
eCl@ss 11.0
23050704
eCl@ss 4.0
23050704
eCl@ss 4.1
23050704
eCl@ss 5.0
23050704
eCl@ss 5.1
23050704
eCl@ss 6.0.1
23050704
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
UNSPSC 26.0
31171506
Customs tariff number
84831095