item logo divider Atmata
  1. SHOP /
  2. Profile technology /
  3. Conduit systems /
  4. Conduit System E (aluminium)
Conduit systems
Conduit System E (aluminium)

Conduit System E (aluminium)

Conduit System E is based on U-shaped conduit profiles made of aluminium and matching lid profiles. These conduits are available in five widths and six heights in the modular dimensions of Lines 6 and 8. As a result, Conduit Profiles U can be used to create a cable conduit measuring just 30 x 15 mm or a cable duct measuring 160 x 160 mm that can also be used with the item work benches.

21 results
Conduit Profile U 30x15 E, natural
Conduit Profile U 30x15 E, natural
7.0.002.97
Conduit Profile U 30x30
Conduit Profile U 30x30
2 Variants
Conduit Profile U 40x20 E, natural
Conduit Profile U 40x20 E, natural
7.0.001.42
Conduit Profile U 40x40
Conduit Profile U 40x40
2 Variants
Conduit Profile U 60x30
Conduit Profile U 60x30
4 Variants
Conduit Profile U 60x60
Conduit Profile U 60x60
2 Variants
Conduit Profile U 80x40
Conduit Profile U 80x40
4 Variants
Conduit Profile U 80x80
Conduit Profile U 80x80
2 Variants
Conduit Profile U 160x80 SE, natural
Conduit Profile U 160x80 SE, natural
0.0.630.72
Conduit Profile U 160x160 SE, natural
Conduit Profile U 160x160 SE, natural
0.0.676.64
Support Profile
Support Profile
10 Variants
Lid Profile D30 E, natural
Lid Profile D30 E, natural
7.0.002.85
Lid Profile D40 E, natural
Lid Profile D40 E, natural
7.0.001.46
Lid Profile D60 E, natural
Lid Profile D60 E, natural
7.0.002.87
Lid Profile D80 E, natural
Lid Profile D80 E, natural
7.0.002.73
Self-Tapping Screw
Self-Tapping Screw
2 Variants
Cable Entry Protector
Cable Entry Protector
9 Variants
Flexible Conduit Set D40 60x60
Flexible Conduit Set D40 60x60
0.0.722.13
Flexible Conduit D40
Flexible Conduit D40
0.0.719.00
Conduit Cap
Conduit Cap
22 Variants
Conduit Edge Profile, black
Conduit Edge Profile, black
0.0.465.06
© item Industrietechnik GmbH 2026