Synchronising Shaft Profile
Technical Data
Properties
| Article number | 0.0.454.04 |
|---|---|
| Torque max. | Mmax. = 28 Nm |
| ESD-safe | No |
| Cross-sectional area | A = 4.77 cm2 |
| Moment of Inertia, torsional | It = 9.52 cm4 |
| Moment of Inertia, x-axis | Ix = 7.17 cm4 |
| Moment of Inertia, y-axis | Iy = 6.68 cm4 |
| Weight | m = 1.29 kg/m |
| Delivery unit | 1 pce., length 3000 mm |
| Material | Al, anodized |
| Colour | natural |
Description
The synchronising shafts can be used to connect and thus to synchronise dynamic elements such as Timing-Belt Reverse Units, Ball Screw Units and couplings etc.
By using Multi-Spline Shaft sections which go all the way through the Timing-Belt Reverse Units, it is possible to transfer the permissible torque.
A positive-lock connection is used to connect shafts to the Synchronising Shaft Profiles. A Synchroniser Shaft Equaliser Coupling enables the torsion angle to be set.
Snap Rings W should be used to secure the Synchroniser Shaft axially between the drive elements.
The length of a Multi-Spline Shaft section depends on the minimum penetration depth (d), the construction sizes of the connected dynamic elements and the gap between the rotating and fixed parts.
d = > 40 mm
Variants
Sort by
| Unità di consegna: Taglio | Lunghezza: 20 ... 3000 | Tipo di azionamento: Albero scanalato VK32 | |
| Unità di consegna: Pezzo | Lunghezza: 3000 | Tipo di azionamento: Albero scanalato VK32 | |
| Unità di consegna: Taglio | Lunghezza: 20 ... 3000 | Tipo di azionamento: Albero scanalato VK14 | |
| Unità di consegna: Pezzo | Lunghezza: 3000 | Tipo di azionamento: Albero scanalato VK14 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23029190
eCl@ss 6.0.1
23029090
eCl@ss 11.0
35070402
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
UNSPSC 9.0
26111510
eCl@ss 7.1
23020501
UNSPSC 7.0
26111510
Customs tariff number
76042100