Adjustable Foot 8 M20x40

0.0.719.15


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 T-Slot Nuts V 8 St M6, bright zinc-plated
2 Countersunk Screws DIN 7991 M6x14
1 flange for Adjustable Foot 8 M20x40
1 spindle for Adjustable Foot 8 M20x40

Properties

Lineline 8
ESD-safeNo
Weightm = 265 g
Delivery unit1 set
Status on deliveryPreassembled

Description

Adjustable Foot 8 M20x40 is extremely strong and features a 40 mm stepless height adjustment mechanism. Its integrated flange can be used to fasten it to a Line 8 groove. To fasten the product in this way, a through hole needs to be drilled through the profile, which itself must be at least 80 mm tall. Screw Anchor ST 8x130 (0.0.720.66) is used to create the floor fixing.

Assembly Instructions

Installation sequence for Adjustable Foot 8 M20x40 and Screw Anchor when using profiles that are 40 mm wide:
1. Drill ⌀24 mm through hole (from both sides, if necessary)
2. Insert and fasten Adjustable Foot
3. Use hex key to level frame from above
4. Drill hole in floor and clear out hole
5. Introduce Screw Anchor from above and tighten securely in place
Installation sequence for Adjustable Foot 8 M20x40 when using profiles that are 80 mm wide:
1. Drill ⌀24 mm through hole (from both sides, if necessary)
2. Insert Adjustable Foot and fasten flange to two parallel grooves
3. Use hex key to level frame from above
4. Fit Screw Anchor as described above

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
23259015
eCl@ss 8.0
23259015
eCl@ss 11.0
23250607
UNSPSC 7.0
56111903
UNSPSC 9.0
56111903
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
Customs tariff number
73269098