Motor Fastening Set M
Technical Data
Scope of Delivery
1 motor adapter D16 D60 M, Al
1 cover for drive pulley 8 40 M, Al
1 expanding hub coupling D16/d13, Al/St/TPU
1 drive shaft D16, St, black
1 parallel key DIN 6885-A-5x5x25, St
4 Countersunk Screws DIN 7991 M6x40, St, bright zinc-plated
4 Countersunk Screws DIN 7991 M6x16, St, bright zinc-plated
4 hexagon screws ISO 4017 M6x20, St, bright zinc-plated
Properties
| Article number | 0.0.725.76 |
|---|---|
| Line | Conveyors |
| ESD-safe | Yes |
| Weight | m = 463 g |
| Delivery unit | 1 set |
Description
Motor Fastening Set M transmits power from the Motor to the Drive Pulley. The drive shaft is inserted into the Motor’s hollow shaft without the need for any additional machining. An expanding hub coupling with an elastomer insert compensates for misalignments on the Drive Pulley.
The shaft output on the opposite end of the Drive Pulley is covered over with the cap.
Variants
Sort by
| Wellendurchmesser: ø 14 mm | |
| Wellendurchmesser: ø 16 mm |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23170208
eCl@ss 6.0.1
23309205
eCl@ss 11.0
23170208
eCl@ss 7.1
23170208
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
UNSPSC 9.0
31163001
UNSPSC 7.0
31163001
Customs tariff number
84879090











