Angle Bracket Cap


Selected variant
Angle Bracket Cap 12 120x120, black (0.0.005.07)
Angle Bracket Cap 12 120x120, black
0.0.005.07
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.005.07
Lineline 12
ESD-safeNo
Weightm = 40 g
Delivery unit1 pce.
MaterialPA-GF
Colourblack

Variants

Sort by

Serie:  5Lunghezza:  20Larghezza:  26.87Dimensioni esterne:  20x20Colore calotte:  nero nero
Serie:  5Lunghezza:  20Larghezza:  55.15Dimensioni esterne:  40x40Colore calotte:  nero nero
Serie:  6Lunghezza:  30Larghezza:  41Dimensioni esterne:  30x30Colore calotte:  nero nero
Serie:  6Lunghezza:  30Larghezza:  83.5Dimensioni esterne:  60x60Colore calotte:  nero nero
Serie:  8Lunghezza:  40Larghezza:  55.68Dimensioni esterne:  40x40Colore calotte:  grigio grigio
Serie:  8Lunghezza:  40Larghezza:  55.68Dimensioni esterne:  40x40Colore calotte:  nero nero
Serie:  8Lunghezza:  40Larghezza:  111.72Dimensioni esterne:  80x80Colore calotte:  grigio grigio
Serie:  8Lunghezza:  40Larghezza:  111.72Dimensioni esterne:  80x80Colore calotte:  nero nero
Serie:  8Lunghezza:  40Larghezza:  178Dimensioni esterne:  160x80Colore calotte:  grigio grigio
Serie:  8Lunghezza:  40Larghezza:  178Dimensioni esterne:  160x80Colore calotte:  nero nero
Serie:  12Lunghezza:  60Larghezza:  83.2Dimensioni esterne:  60x60Colore calotte:  nero nero
Serie:  12Lunghezza:  60Larghezza:  168.8Dimensioni esterne:  120x120Colore calotte:  nero nero

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162502
eCl@ss 11.0
23360292
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
39269097