Technical Data
Scope of Delivery
2 hinge halves, die-cast zinc, RAL9006 white aluminium
8 fixing elements, die-cast zinc, bright zinc-plated
2 collared bushes, St, zinc-plated
2 spacer rings, St, stainless
2 Countersunk Screws DIN 7991-M8x16, St
Properties
| Article number | 0.0.373.91 | 
|---|---|
| Line | line 8 | 
| ESD-safe | No | 
| Weight | m = 1.02 kg | 
| Load movable | F2 = 1,500 N | 
| Load movable | F1 = 1,500 N | 
| Load rigid | F1 = 10,000 N | 
| Load rigid | F2 = 2,000 N | 
| Delivery unit | 1 pce. | 
Description
Variants
Sort by
| Line: 5 | External dimension: 20x20 | Hinge design: Custom | Clamp Lever: X | Model: Normal | |
| Line: 5 | External dimension: 20x20 | Hinge design: Custom | Clamp Lever: ✓ | Model: Normal | |
| Line: 6 | External dimension: 30x30 | Hinge design: Custom | Clamp Lever: X | Model: Normal | |
| Line: 6 | External dimension: 30x30 | Hinge design: Custom | Clamp Lever: ✓ | Model: Normal | |
| Line: 8 | External dimension: 40x40 | Hinge design: Custom | Clamp Lever: X | Model: Normal | |
| Line: 8 | External dimension: 40x40 | Hinge design: Custom | Clamp Lever: ✓ | Model: Normal | |
| Line: 8 | External dimension: 80x40 | Hinge design: Custom | Clamp Lever: X | Model: Normal | |
| Line: X | External dimension: 40x40 | Hinge design: Custom | Clamp Lever: X | Model: Normal | |
| Line: X | External dimension: 40x40 | Hinge design: Custom | Clamp Lever: ✓ | Model: Normal | |
| Line: 5 | External dimension: 20x20 | Hinge design: End face / groove | Clamp Lever: X | Model: One-sided | |
| Line: 5 | External dimension: 20x20 | Hinge design: End face / end face | Clamp Lever: X | Model: Both sides | 
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23020104
eCl@ss 4.0
 23030704
eCl@ss 4.1
 23030704
eCl@ss 5.0
 23020104
eCl@ss 5.1
 23020104
eCl@ss 6.0.1
 23020104
eCl@ss 7.1
 23020104
UNSPSC 9.0
 31162403
eCl@ss 11.0
 23360301
UNSPSC 7.0
 31162403
Customs tariff number
 79070000












