Multi-Segment RGB LED Strip Controller


Selected variant
Multi-Segment RGB LED Strip Controller DIN/AIN 24VDC (0.0.724.14)
Multi-Segment RGB LED Strip Controller DIN/AIN 24VDC
0.0.724.14
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Multi-Segment RGB LED Strip Controller DIN/AIN 24VDC
2 T-Slot Nuts V 8 St M4, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M4x20, St, bright zinc-plated

Properties

Article number0.0.724.14
Output voltage12 V DC
Lineline 8
Operating voltage24 V DC
ESD-safeNo
Weightm = 147 g
Ambient temperature (during operation)-25 °C … +55 °C
Protection classIP 54
Interfaces5 digital inputs 24VDC, 1 analogue input 0-10V
Delivery unit1 set
Current consumptionmax. 2,8 A

Description

Multi-Segment RGB LED Strip Controller DIN/AIN 24VDC is used to control LED Strips. It can handle several different operating modes for industrial signalling solutions. Commissioning and parametrisation are carried out via a web interface using any WLAN-capable device.
A total of five digital inputs and one analogue input are available. The Controller features three M12 connections for connecting (push)buttons, switches and sensors, a Multi-Segment RGB LED Strip and a power supply unit, such as Plug-In Power Supply 24V 1A M12 (0.0.720.39).
Sensor/Actuator Splitter M12 5P, T-shaped, A-coded (0.0.724.12) can be used to help the Controller actuate several Multi-Segment RGB LED Strips in parallel. This results in signalling that can be seen clearly from every direction, with several LED Strips fitted to various grooves on a profile or to various different profiles.
The total length of all the LED Strips cannot exceed 6 metres.
Multi-Segment RGB LED Strip Controller DIN/AIN 24VDC can also be in autonomous solutions. For example, a photoelectric sensor can be used to monitor the fill level in transport boxes on a conveyor belt. If a crate has been overfilled, this photoelectric sensor will send a signal to the Controller, which will trigger an alarm and attract the attention of staff with a flashing light on an LED Strip.
The “Segment display” mode offers a simple means of implementing Andon signalling in the workplace. This gives staff the option of requesting material supplies at the touch of a button or drawing attention to problems affecting quality or working processes.

Assembly Instructions

Variants

Sort by

Input:  IO-LinkIO-Link: 
Input:  Digital and analogIO-Link:  X

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
27110320
eCl@ss 8.0
27110320
eCl@ss 11.0
27110320
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
UNSPSC 7.0
56111901
Customs tariff number
85395100