SHOP
SHOP
Profile technology
Profile technology
Construction profiles
Caps and cover profiles
Fastening technology
T-slot nuts
Angled and flat profiles
Fastening elements
Floor elements
Hinges
Guides and telescopes
Conduit systems
Grips, locks and catches
Impact protection
Screws and standard parts
Jigs and Tools
more...
Panels
Panels
Panel elements
Panel fasteners
Work benches
Work benches
Sample solutions Work benches
Basic models
Work bench accessories
Chairs
Power and data supply
Information presentation
Lighting
ESD safety
Tool storage
Material supply
Interlinking work benches
Basic components for benches
more...
Racks and trolleys
Racks and trolleys
Sample solutions Racks and trolleys
SystemMobiles
Drawer system
Floor elements
Couplings and drawbars
Shooters
Grips
Accessories
more...
Lean production
Lean production
Sample solutions Lean Production
Profiles
Fastening technology
Caps and cover profiles
Work bench and rack fittings
Suspended Conveyor System
Roller conveyors and slide strips
Couplings and drawbars
Information presentation
Fastening elements
Impact protection
Floor elements
Karakuri/LCA components
Tools
more...
Linear technology
Linear technology
Sample solutions Linear technology
Linear units
Linear guides
Drive components
Drive sets and synchronisation
Motors and gearboxes
Controllers and sensors
Accessories
more...
Machine cabins
Machine cabins
Sample solutions Machine cabins
Line XMS / X profiles
Caps and cover profiles
Fastening technology
Panel fixing
Floor elements
Doors
Lighting
Operating and fitting-out elements
Safety technology
Accessories
more...
Enclosures and guards
Enclosures and guards
Sample solutions Enclosures and guards
Strip curtains
Clamp profiles
Hangers
Floor elements
Door security
Barrier belts
more...
Doors and hatches
Doors and hatches
Sample solutions Doors and hatches
Swing doors
Sliding doors
Folding doors
Lifting doors
Door security
Roller shutters
more...
Conveyor technology
Conveyor technology
Sample solutions Conveyor technology
Conveyor Belt System
Railing systems
Suspended Conveyor System
Roller conveyors
Conveyor rollers
Driven roller conveyors
Slide strips
more...
Rooms, platforms and guard-rails
Rooms, platforms and guard-rails
Sample solutions Rooms, platforms and guard-rails
Rooms
Stairways
Platforms
Guard-rails
more...
Electricity, compressed air and data transfer
Electricity, compressed air and data transfer
Profiles with an integrated conduit
Installation Column
Switches and sockets
Conduit systems
Cable fixings
ESD and electrical dissipation
Pneumatic components
Brush strips
more...
Cleanroom production
Cleanroom production
Sample solutions Cleanroom production
Construction profiles
Caps and cover profiles
Fastening technology
Panel fixing
Panel elements
Floor elements
Swing door XMS
Access Door
Locks and catches
Hinges
Wall Trunking
Strip curtains
Air and filter technology
Accessories
more...
Robotics
Robotics
Sample solutions Robotics
Stationary Robotics
Mobile robotics
Lighting and signalling
Lighting and signalling
Work bench light fittings
Machine Light Fittings
Lighting accessories
LED Strips and Controller
LED Indicator Lights
Signalling accessories
more...
To shop overview
Online Tools
Online Tools
Engineeringtool
Engineeringtool
Design intuitively online
Application examples
Application examples
Discover sample solutions and find inspiration
ABOUT THE ONLINE TOOLS
ABOUT THE ONLINE TOOLS
Information about our online tools for construction and configuration
Work Bench Configurator
Work Bench Configurator
Configure ergonomic workplaces online
Machiningtool
Machiningtool
Edit profiles quickly and easily
MotionDesigner®
MotionDesigner®
Design linear technology individually
PROJECTVIEWER
PROJECTVIEWER
View projects and articles
Theme world
Theme world
Building Kit System
Building Kit System
Aluminium system for every purpose
item profiles
Work Bench System
Work Bench System
Ergonomic workplace design
LEAN PRODUCTION
LEAN PRODUCTION
Lean building kit
Stairway & Platform System
Stairway & Platform System
Machine steps, platforms, industrial guard-rails and more
Machine Enclosure System - XMS
Machine Enclosure System - XMS
Integrated cable conduits
Enclosure & Guard System
Enclosure & Guard System
Enclosures and protective fences
Linear System
Linear System
item linear motion units®
Robotics applications
Robotics applications
Robot cells, robot bases, robot tables and more
Conveying technology
Conveying technology
Conveyor belt system
Drives
Accessories
New products
New products
Support
Support
Configure
Configure
Discover the Online Tools
Downloads
Downloads
Download Center
Trainings
Trainings
item Academy
Webinars
Company
Company
About us
About us
Our comprehensive range of services
NEWS
NEWS
Read our press releases and news
Trade fair
Trade fair
Visit us at our booth. We look forward to seeing you!
Local partners
Local partners
Find your perfect distributor - worldwide!
BLOG
BLOG
Everything about item, user projects and the latest industry trends
Contact
Login
Cart
en
SHOP
/
Linear technology
/
Sample solutions Linear technology
/
Cobot Range Extender (Hub 5760 mm) – EX-01725
Sample solutions Linear technology
Cobot Range Extender (Hub 5760 mm) – EX-01725
Technical Data
Description
Downloads
Technical Data
Properties
Delivery unit
1 set
Status on delivery
not preassembled
Description
The Cobot Range Extender with a stroke of 5760 mm increases the reach of a lightweight robot. The combination of Cobot and linear unit with cross roller guide enables product processing at several positions. To counteract the high torque load, the Cobot Range Extender uses the item Linear Unit KRF in combination with the linear guide KRF. The two linear axes together create a dynamic working environment for cobots with seven axles.
- Speed of up to 10 m/s
- Repetition accuracy of up to 0.1 mm
- Stable base frame that can be adjusted in height
- Different stroke lenght possible
Thanks to the item Robot Mounting Plates, almost all common cobot models can be used.
Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked.
Downloads
Files
3-D (.pdf)
CAD-step (.zip)
2 D (.pdf)
Data sheet (.pdf)
Cobot Range Extender (Hub 5760 mm) – EX-01725