Linear Guide 6 60 PS Transverse Carriage (zero stroke)
* Mandatory information
Technical Data
Properties
| Line | line 6 |
|---|---|
| ESD-safe | No |
| Total mass | m = m1 + H * m2 |
| Delivery unit | 1 pce. |
| Basic mass (when stroke length = 0 mm) | m1 = 2,3 kg |
| Mass per mm of stroke | m2 = 3,4 g/mm |
| Max. acceleration | amax = 15 m/s2 |
| Max. speed | Vmax = 1 m/s |
| Stroke max. | Hmax = 2 816 mm |
| Type designation | 0.0.708.77 |
Description
Downloads
CAD Data
Linear Guide 6 60 PS Transverse Carriage (zero stroke)
* Mandatory information