Technical Data
Properties
| Line | line 8 |
|---|---|
| Line | Conveyors |
| ESD-safe | No |
| Moment of Inertia, torsional | It = 18,32 cm4 |
| Moment of Inertia, x-axis | Ix = 95,62 cm4 |
| Moment of Inertia, y-axis | Iy = 22,3 cm4 |
| Total mass | m = m1 + H * m2 |
| Maximum force in direction y | Fy max = 2 500 N |
| Maximum force in direction z | Fz max = 2 500 N |
| Delivery unit | 1 pce. |
| Basic mass (when stroke length = 0 mm) | m1 = 3,01 kg |
| Mass per mm of stroke | m2 = 4,51 g/mm |
| Max. acceleration | amax = 10 m/s2 |
| Max. speed | Vmax = 10 m/s |
| Stroke max. | Hmax = 5 760 mm |
| Maximum moment around the x axis | Mx max = 50 Nm |
| Maximum moment around the y axis | My max = 140 Nm |
| Maximum moment around the z axis | Mz max = 140 Nm |
| Safety clearance | smin = 20 mm |
| Support width when Fy max. | . = 500 mm |
| Support width when Fz max. | . = 1 100 mm |
| Type designation | 0.0.726.38 |
| Resistance Moment, x-axis | Wx = 22,82 cm3 |
| Resistance Moment, y-axis | Wy = 11,15 cm3 |
Description
The carriage offers a high load-carrying capacity and a broad range of attachment options. The play on the roller elements can be adjusted from outside, which reduces maintenance outlay.
The cobot Range Extender, which is available as an example solution in the item Online Shop, uses a combination of Linear Unit KRF and Linear Slide KRF. Its linear axes help a cobot to process products at a wider range of positions.
The maximum deflection, fmax, of the system is determined by the dimension of the profile cross-section, the unsupported profile length and the force applied. Deflection should not exceed 1 mm/m.