Mobile FIFO rack with work decks

configuration.button.label

technicalData.sectionHeadline

technicalData.propertiesHeadline

Delivery unit1 set
Status on deliverynot preassembled

description.sectionHeadline

This FIFO rack has two work decks in front of the two roller conveyor levels. Small load carriers (SLCs) can be placed here to pick the contents. On the removal side, item slide links simplify the handling of filled containers. The return level for empty SLCs is located at the top.
The base frame is made from Line 8 profiles and the structure is built using components from the item Lean Production Building Kit System. The FIFO rack can be moved to the desired location using swivel castors with double brakes. The basic model is designed for SLCs measuring 600 x 400 mm.
- Two work shelves in front of the roller conveyors
- Two storage levels for filled SLCs
- Ergonomic removal thanks to item slide links
- Return level for empty containers
- Basic model dimensions: 1800 x 1400 x 1700 mm
- Height, width and depth of the solution can be easily adjusted in the item Engineeringtool

downloads.sectionHeadline

title

dialog.selectMessage

dialog.selectTitle

title

project.description