Cover Profile
Technical Data
Properties
| Article number | 0.0.003.25 | 
|---|---|
| Line | line 12 | 
| ESD-safe | No | 
| Weight | m = 58 g/m | 
| Delivery unit | 1 pce., length 2000 mm | 
| Material | Al, anodized | 
| Colour | natural | 
Description
Variants
Sort by
| Line: 8 | Delivery unit: Cut-off | Length: 20 ... 2000 | Material: Polypropylene | Colour:  White aluminium | |
| Line: 8 | Delivery unit: Piece | Length: 2000 | Material: Polypropylene | Colour:  White aluminium | |
| Line: 6 | Delivery unit: Piece | Length: 2000 | Material: Al, anodized | Colour:  Aluminium, natural | |
| Line: 8 | Delivery unit: Piece | Length: 2000 | Material: Al, anodized | Colour:  Aluminium, natural | |
| Line: 8 | Delivery unit: Piece | Length: 2000 | Material: Al, anodized | Colour:  Black | |
| Line: X | Delivery unit: Piece | Length: 2000 | Material: Al, anodized | Colour:  Aluminium, natural | |
| Line: 10 | Delivery unit: Piece | Length: 2000 | Material: Al, anodized | Colour:  Aluminium, natural | |
| Line: 12 | Delivery unit: Piece | Length: 2000 | Material: Al, anodized | Colour:  Aluminium, natural | 
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 35020190
eCl@ss 4.0
 35020106
eCl@ss 6.0.1
 23360101
eCl@ss 11.0
 23360190
eCl@ss 4.1
 35020106
eCl@ss 5.0
 35020190
eCl@ss 5.1
 35020190
UNSPSC 9.0
 30102306
eCl@ss 7.1
 35020190
UNSPSC 7.0
 30102306
Customs tariff number
 76042990







