Swing door 6 30x30

* Mandatory information

Technical Data

Properties

Lineline 6
ESD-safeNo
Delivery unit1 set
Status on deliverynot preassembled
cleanroom suitabilityNo

Description

Weight-optimised item Swing Door 6 30x30 is easy to install in profile frames with Line 6 or Line 8 grooves when using the relevant hinges. Based on item Profiles 6 30x30 – which can be used with open or closed grooves on the outer surfaces – this solution provides an extremely versatile aluminium door that can be installed in machine cabins and cabinets.
Dimensions, the opening side of the door and other configuration details are determined individually and the relevant components are delivered together.
As configurable assemblies, item swing doors help ensure that machine cabins and other industrial applications can be designed and built efficiently. Door frames and details such as panel infills, handle types and seals are automatically brought together to suit requirements.
When you are working in the item Engineeringtool, the doors adapt independently to fit their installation space.

Assembly Instructions

Downloads

CAD Data