Earth connection
Technical Data
Scope of Delivery
T-Slot Nut 5 St M5, stainless
Grub screw DIN 916 M5x20, St, stainless
Hexagon nut DIN 934 M5, St, stainless
Spring lock washer DIN 127-5, St, stainless
Washer ISO 7089 - 5 - 200 HV - A2, stainless
Hexagon nut with flange DIN 6923 M5, St, stainless
Properties
| Article number | 0.3.001.80 |
|---|---|
| Line | line 5 |
| ESD-safe | Yes |
| Weight | m = 8 g |
| Delivery unit | 1 set |
| Torque | M = 3.5 Nm |
Description
Contact is made by partially destroying the anodized layer in the T-slot and on the groove flanks.
Assembly Instructions
Variants
Sort by
| Řada: 5 | |
| Řada: 6 | |
| Řada: 8 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27130802
UNSPSC 9.0
39121409
eCl@ss 7.1
27130802
eCl@ss 11.0
27130802
eCl@ss 4.0
27131001
eCl@ss 4.1
27130801
eCl@ss 5.0
27130801
eCl@ss 5.1
27130801
UNSPSC 7.0
39121409
eCl@ss 6.0.1
27130803
Customs tariff number
73269098


