Guard 8, Fixed Panel
* Mandatory information
 Technical Data
Properties
| Line | line 8 | 
|---|---|
| ESD-safe | No | 
| Delivery unit | 1 set | 
| Status on delivery | Preassembled | 
Description
Thanks to the item safety hanger, the self-supporting hook-in panel can be easily removed for maintenance purposes without having to remove the posts. The tamper-proof safety hanger uses special hexagon socket screws that can only be loosened with a special key. This prevents unauthorized persons from accessing a hazardous area.
With configurable assemblies, you can tailor every detail precisely to your requirements. All components are automatically dimensioned for the required maximum impact load. You can focus on the occupational safety application, while the software selects the correct profiles, floor fixings, and the required number of holders.
Thanks to automatic optimization, the item Guard 8 is the economical and highly configurable basis for functional barriers between people and hazardous areas. The protective fences meet the requirements of DIN EN ISO 14120:2016. The maximum load capacity can be selected from 115 J, 329 J, and 767 J.
Assembly Instructions
Guard 8, Fixed Panel
* Mandatory information