Chair, Low-Level, PU


Selected variant
Chair, Low-Level, PU (0.0.639.92)
Chair, Low-Level, PU
0.0.639.92
Show all

Technical Data

Work Bench System
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Upholstery, polyurethane structural foam
Base circle, Al

Properties

Article number0.0.639.92
LineWork Bench System
ESD-safeNo
Weightm = 21.7 kg
Delivery unit1 pce.
Max. load-carrying capacityM = 125 kg

Description

The ergonomic item Chair range:
• Seat technology with tilt adjustment (35° range) for active, upright sitting (synchronised mechanical system)
• Adjustable seat depth (50 mm range)
• Tilt and height-adjustable back rest (80 mm range), cutaway shoulder area for optimum freedom of movement, with soft-touch grips
• PU seat and back cushioning, abrasion resistant and washable
• Automatic adjustment to occupant weight (ESD version)
• Safety gas spring with broad adjustment range
• Polished aluminium base, 700 mm diameter
There are 2 designs to choose from:
• Chair, Low-Level, PU, for seated work benches, with load-dependent locking castors for hard floors, seat height adjustment 430 – 590 mm
• Chair, High-Level, PU (counter chair), for seated/standing work benches, on gliding Knuckle Feet, seat height adjustment 580 – 830 mm
    Chrome foot ring with non-slip surface, infinite height adjustment and quick-action locking mechanism
• Both designs can be supplied with ESD protection

The top product with top service – five-year guarantee!

Variants

Sort by

Chair height:  Chair, Low-LevelESD-safe:  X
Chair height:  Chair, Low-LevelESD-safe: 
Chair height:  Chair, High-LevelESD-safe:  X
Chair height:  Chair, High-LevelESD-safe: 

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100502
eCl@ss 4.0
21100502
UNSPSC 9.0
56111905
eCl@ss 11.0
21100503
eCl@ss 4.1
21100502
eCl@ss 5.0
21100502
eCl@ss 5.1
21100502
eCl@ss 6.0.1
21100503
eCl@ss 7.1
21100502
UNSPSC 7.0
56111905
Customs tariff number
94013900