Technical Data
Properties
| Output voltage | 24 V DC + 48 V DC |
|---|---|
| Output current | 1A/24 V DC + 4A/48 V DC |
| Input voltage | 48 V DC |
| Input current | 4 A |
| ESD-safe | No |
| Weight | m = 812 g |
| Ambient temperature (during operation) | +10 °C … +40 °C |
| Delivery unit | 1 pce. |
Description
The voltage converter is fully encased. This eliminates the need for a separate enclosure. The casing can be fastened to Line 8 profiles.
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 7.0
39121006
UNSPSC 9.0
39122002
eCl@ss 8.0
27039090
UNSPSC 26.0
39122002
eCl@ss 5.0
27039090
eCl@ss 5.1
27039090
eCl@ss 6.0.1
27039090
eCl@ss 7.1
27039090
eCl@ss 11.0
27039090
Customs tariff number
85044095






