Technical Data
Scope of Delivery
1 Power Supply 48V 4.6A
1 power cord, 5 m
Properties
| Output voltage | 48 V DC |
|---|---|
| Output current | 4,6 A |
| Input voltage | 85…264 V AC |
| Input current | 4A/115 V AC + 2A/230 V AC |
| ESD-safe | No |
| Nominal frequency | fn = 50/60 Hz |
| Weight | m = 1.6 kg |
| Delivery unit | 1 set |
Description
The power supply unit is resistant to feedback voltage and therefore protected against induction caused by manual movement of the motor.
The connecting cable can be replaced, meaning that the power supply unit can be used with a very wide range of connector types.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
27040801
eCl@ss 4.1
27040801
eCl@ss 5.0
27049190
eCl@ss 5.1
27069190
eCl@ss 6.0.1
27069090
eCl@ss 7.1
27069190
eCl@ss 8.0
27069190
eCl@ss 11.0
27069090
UNSPSC 9.0
56111901
UNSPSC 26.0
56111901
UNSPSC 7.0
56111901
Customs tariff number
85044083






