Technical Data
Technical note
Status on delivery: not preassembled, CE-compliant (except in the case of significant changes)
Properties
| Delivery unit | 1 set | 
|---|---|
| Status on delivery | not preassembled | 
Description
The ergonomic work bench is suitable for assembly work with heavy workpieces and other manual production applications.
For the best ergonomics in production, you can easily customize the heavy-duty table with a wide range of workstation equipment from item. The cable duct at the rear ensures a tidy, safe media supply.
The height-adjustable work bench is ready for transportation to different locations. When the table columns are fully retracted, the table is placed on the castors mounted on the lower frame.
- Four electrically height-adjustable table columns
- Up to 1000 kg load capacity
- Table top of the basic model: 1800 x 750 mm
- Individual equipment thanks to a large selection of item workstation components
- Alternative sizes and designs available as further sample solutions
Downloads
Project documentation
How detailed would you like your documentation to be?
What should it include? 
CAD Data
You can download the entire project as CAD file(s) here.