Parts Container 8
* Mandatory information
 Technical Data
Scope of Delivery
1 Button-Head Screw M5x12, St, bright zinc-plated
1 T-Slot Nut 8 Zn M5
Properties
| Article number | 0.0.026.20 | 
|---|---|
| Line | Work Bench System | 
| Line | line 8 | 
| ESD-safe | No | 
| Weight | m = 100 g | 
| Delivery unit | 1 set | 
Description
Assembly Instructions
Variants
Sort by
| Farbe:  grau | Greifschalen Breite (mm): 105 | ESD-sicher: X | |
| Farbe:  schwarz | Greifschalen Breite (mm): 105 | ESD-sicher: ✓ | |
| Farbe:  gelb | Greifschalen Breite (mm): 105 | ESD-sicher: X | |
| Farbe:  blau | Greifschalen Breite (mm): 105 | ESD-sicher: X | |
| Farbe:  grün | Greifschalen Breite (mm): 105 | ESD-sicher: X | |
| Farbe:  rot | Greifschalen Breite (mm): 105 | ESD-sicher: X | |
| Farbe:  schwarz | Greifschalen Breite (mm): 110 | ESD-sicher: X | |
| Farbe:  schwarz | Greifschalen Breite (mm): 210 | ESD-sicher: X | 
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 11.0
 21100290
UNSPSC 9.0
 56111902
eCl@ss 8.0
 21100290
UNSPSC 7.0
 56111902
eCl@ss 6.0.1
 21100290
eCl@ss 5.1
 21100201
eCl@ss 4.0
 21100201
eCl@ss 4.1
 21100201
eCl@ss 5.0
 21100201
eCl@ss 7.1
 21100290
Customs tariff number
 39269097
Parts Container 8
* Mandatory information
 






