Technical Data
Scope of Delivery
Wrench, chrome vanadium steel, matt chrome-plated
Plastic grip, TPE
Properties
| Article number | 0.0.026.29 | 
|---|---|
| ESD-safe | No | 
| Weight | m = 91 g | 
| Delivery unit | 1 pce. | 
| Width across flats | s = 5 A/F | 
Description
Keys with T-Handle and L-Keys are suitable for the maximum tightening torques of the various screws.
L-Keys are particularly suitable for tightening the screws of Universal Connections.
A special L-Key 5 A/F N is used for the Automatic-Fastening Sets 8 N.
The wrenches are made of high-grade chrome-vanadium steel, matt-chrome plated. The ergonomic plastic handles have an elastic coating of TPE.
Variants
Sort by
| Key width: TX20 | Handle shape: T-handle | |
| Key width: TX30 | Handle shape: T-handle | |
| Key width: 2.5 A/F | Handle shape: T-handle | |
| Key width: 3 A/F | Handle shape: T-handle | |
| Key width: 4 A/F | Handle shape: T-handle | |
| Key width: 5 A/F | Handle shape: T-handle | |
| Key width: 6 A/F | Handle shape: T-handle | |
| Key width: 8 A/F | Handle shape: T-handle | |
| Key width: 1.5 A/F | Handle shape: Ball head | |
| Key width: 2 A/F | Handle shape: Ball head | |
| Key width: 2.5 A/F | Handle shape: Ball head | |
| Key width: 3 A/F | Handle shape: Ball head | |
| Key width: 4 A/F | Handle shape: Ball head | |
| Key width: 5 A/F | Handle shape: Ball head | |
| Key width: 6 A/F | Handle shape: Ball head | |
| Key width: 8 A/F | Handle shape: Ball head | |
| Key width: 10 A/F | Handle shape: Ball head | 
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 21040409
UNSPSC 9.0
 27111710
eCl@ss 4.0
 21040401
eCl@ss 4.1
 21040401
eCl@ss 5.0
 21040401
eCl@ss 5.1
 21040401
eCl@ss 6.0.1
 21040401
eCl@ss 11.0
 21040410
UNSPSC 7.0
 27111710
eCl@ss 7.1
 21040409
Customs tariff number
 82054000
















