Flat Conveyor Belt
* Mandatory information
 Technical Data
Properties
| Article number | 0.0.706.36 | 
|---|---|
| Line | Conveyors | 
| ESD-safe | No | 
| Weight | m = 359 g/m | 
| Delivery unit | Cut-off max. 50 m | 
| Material | PVC | 
| Colour | black | 
Description
The belt is supplied in the desired length with both ends joined together.
The circumference of flat conveyor belts is calculated using this formula.
Variants
Sort by
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 40 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 80 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 120 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 160 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 200 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 240 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 320 mm | Axle spacing: 640 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 400 mm | Axle spacing: 800 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 40 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 80 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 120 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 160 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 200 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 240 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 320 mm | Axle spacing: 640 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 400 mm | Axle spacing: 800 ... 6000 | |
| Conveyor type: Timing Belt Conveyor | Material: Plastic (PA) | Belt type: ESD, accumulating | Total width: 40 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Timing Belt Conveyor | Material: Plastic (PA) | Belt type: ESD, accumulating | Total width: 80 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 40 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 80 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 120 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 160 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 200 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 240 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 320 mm | Axle spacing: 640 ... 6000 | |
| Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 400 mm | Axle spacing: 800 ... 6000 | |
| Conveyor type: Timing Belt Conveyor | Material: TPU | Belt type: Non-accumulating | Total width: 40 mm | Axle spacing: 500 ... 6000 | |
| Conveyor type: Timing Belt Conveyor | Material: TPU | Belt type: Non-accumulating | Total width: 80 mm | Axle spacing: 500 ... 6000 | 
Downloads
CAD Data
Files
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 4.0
 23170204
eCl@ss 4.1
 23170204
eCl@ss 5.0
 23170204
eCl@ss 5.1
 23170204
eCl@ss 6.0.1
 23170204
eCl@ss 7.1
 23170204
eCl@ss 8.0
 23170204
eCl@ss 11.0
 23170204
UNSPSC 9.0
 26111504
UNSPSC 7.0
 26111504
Customs tariff number
 84313900
Flat Conveyor Belt
* Mandatory information
 


























