Angle Bracket 8 40x40 Al, natural
0.0.668.44
Technical Data
Properties
| Article number | 0.0.668.44 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 54 g |
| Delivery unit | 1 pce. |
| Material | Die-cast Al |
| Colour | natural |
Description
Note: Ensure the maximum permissible tensile load on the Profile Groove is not exceeded!
For Angle Brackets of Lines 6, 8 and 12, special square washers are used to improve the application of the clamping force.
F < 1,000 N ∧ F x l < 50 Nm
The load-carrying capacity is to be checked to ensure both conditions are met.
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 7.0
31162502
UNSPSC 9.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
79070000


