Assembly Set 8, Telescopic Rail


Selected variant
Assembly Set 8, Telescopic Rail heavy duty 19.1x53.1 (0.0.730.59)
Assembly Set 8, Telescopic Rail heavy duty 19.1x53.1
0.0.730.59
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

4 fastening brackets 8, Telescopic Rail heavy duty 19.1x53.1, St, bright zinc-plated
8 T-Slot Nuts V 8 St M6, bright zinc-plated
6 Captive Nuts M5 St, bright zinc-plated
8 Countersunk Screws DIN 7991 M5x14, St, bright zinc-plated
8 Button-Head Screws ISO 7380 M6x12, St, bright zinc-plated

Properties

Lineline 8
ESD-safeNo
Weightm = 1.3 kg
Delivery unit1 set

Description

Assembly Set 8, Telescopic Rail heavy duty 19.1x53.1 includes the fixings needed to fasten a pair of item Telescopic Rails heavy duty 19.1x53.1, over extension to a profile frame. Additional cross profiles are not required.
Using Assembly Set 8, Telescopic Rail heavy duty 19.1x53.1 and the recommended screw-fastening in the Line 8 groove of the profile frame ensures that the full load-carrying capacity of the Telescopic Rails can be utilised.

Variants

Sort by

2 more variants in this product family
Installation dimension of Telescopic Rail:  12,7x45,7
Installation dimension of Telescopic Rail:  19,1x53,1

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
23250590
eCl@ss 8.0
23250590
eCl@ss 11.0
23250590
UNSPSC 7.0
56111905
UNSPSC 9.0
56111902
UNSPSC 26.0
56111902
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
Customs tariff number
83024900