Foot Clamps
* Mandatory information
Technical Data
Properties
| Article number | 0.0.703.69 |
|---|---|
| ESD-safe | Yes |
| Weight | m = 42.9 g |
| Delivery unit | 1 pce. |
| Material | Al |
| Max. load-carrying capacity | F = 5000 N |
Description
Variants
Sort by
| Line: None | Diameter: ø 40 mm | Diameter: 40 | Material: Aluminium (natural) | Colour: Aluminium, natural | |
| Line: None | Diameter: ø 60 mm | Diameter: 60 | Material: Die-cast zinc | Colour: Black | |
| Line: None | Diameter: ø 60 mm | Diameter: 60 | Material: Die-cast zinc | Colour: Aluminium, natural | |
| Line: None | Diameter: ø 80 mm | Diameter: 80 | Material: Die-cast zinc | Colour: Black | |
| Line: None | Diameter: ø 80 mm | Diameter: 80 | Material: Die-cast zinc | Colour: Aluminium, natural | |
| Line: X | Diameter: ø 80 mm | Diameter: 80 | Material: Die-cast zinc | Colour: Aluminium, natural |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23259219
eCl@ss 7.1
23259219
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
eCl@ss 11.0
23360292
eCl@ss 6.0.1
23369290
Customs tariff number
76169910
Foot Clamps
* Mandatory information

Aluminium, natural
Black



