Compact Panel 15mm, grey, similar to RAL 7035
1.1.657.85
Technical Data
Properties
| Article number | 1.1.657.85 |
|---|---|
| ESD-safe | No |
| Weight, spec. Surface | m = 21.85 kg/m2 |
| Delivery unit | 1 pce. panel dimensions. approx. 2440x1220 mm |
| Colour | grey, similar to RAL 7035 |
Description
Thanks to their hygienically sealed melamine resin surface, Plastic panels exhibit exceptional mechanical properties and temperature resistance and are also particularly resistant to many chemicals.
They are suitable options when working with:
• Laboratory and industrial chemicals
• Solvents
• Disinfectants
• Colouring agents
• Bleaching agents
• Industrial oils and emulsions
Some chemicals may, however, corrode the surface. Key considerations include the concentration, contact time and temperature of the agents.
When installing Plastic panels in frame structures, it is important to take into account dimensional changes that can be caused by thermal expansion and the absorption of moisture. These Plastic panel elements must be stored lying flat until they are installed.
Note:
The RAL numbers of colours apply to varnishes. Due to manufacturing methods, the brilliance and precise colour tone of laminated Plastic panels may vary. item and item distribution partners have samples of the panels available for circumstances when colouring needs to be precise.