Bottle and Cup Holder
* Mandatory information
Technical Data
Scope of Delivery
1 wire, St, stainless
1 wire mount, PA-GF
1 Hexagon Socket Head Cap Screw DIN 912 M6x20, St, bright zinc-plated
1 washer DIN 433-6.4, St, bright zinc-plated
1 Automatic T-Slot Nut V 8 St M6, St, bright zinc-plated
Properties
| Line | line 8 |
|---|---|
| ESD-safe | No |
| Weight | m = 55 g |
| Delivery unit | 1 set |
| Max. load-carrying capacity | M = 2,5 kg |
| Colour | grey |
| cleanroom suitability | No |
Description
This holder is ideal as a safe place for setting down coffee, tea and other hot drinks at the work bench.
Assembly Instructions
Variants
Sort by
| Diameter: 100 | Design: Bottle | Colour: Grey | |
| Diameter: 100 | Design: Bottle | Colour: Black | |
| Diameter: 84 | Design: Cup | Colour: Grey | |
| Diameter: 84 | Design: Cup | Colour: Black | |
| Diameter: 62 | Design: Container | Colour: Grey | |
| Diameter: 62 | Design: Container | Colour: Black |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100290
UNSPSC 9.0
56111905
UNSPSC 26.0
56111905
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
83025000
Bottle and Cup Holder
* Mandatory information


Grey
Black





