Drawer System, Cap 66x12, grey similar to RAL 7042

Drawer System, Cap 66x12, grey similar to RAL 7042

0.0.722.83


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.722.83
Lineline 5
Lineline 6
ESD-safeNo
Weightm = 3 g
Delivery unit1 pce.
MaterialPA-GB
Colourgrey similar to RAL 7042

Description

Drawer System, Cap 66x12 safely covers over the cut edges of an item Frame Profile or Front Profile with Grip. The cap also stops dirt and dust getting into the profile contour at its end face.
Depending on the height of the drawer in question, Cap X 6 60x12 (0.0.609.29) may also be used with it.
Thanks to the modular Drawer System from item, you can build drawers in a range of heights as well as custom widths and depths. The drawer profiles can be combined in various different ways.

Assembly Instructions

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
21100413
eCl@ss 6.0.1
21100413
eCl@ss 7.1
21100413
eCl@ss 8.0
21100413
eCl@ss 11.0
21100907
UNSPSC 9.0
56111906
UNSPSC 7.0
56111906
eCl@ss 5.1
21100201
Customs tariff number
39235090