Technical Data
Technical note
The following components must be ordered separately from the item online shop to complete the solution:
2 x Threaded Rod M6-1000 (0.0.709.42)
4x Angle Joint Set M6 (0.0.701.13)
48 x Roller D30-23 (0.0.620.36)
Properties
| Delivery unit | 1 set |
|---|---|
| Status on delivery | not preassembled |
Description
The fully automated transport of containers using an automated guided vehicle (AGV) system enables variable intralogistics. The mobile robot can also serve multiple FIFO racks in production for optimized material flow.
With the item Engineeringtool, you can easily adapt the FIFO racks and the Top Module to your requirements. All dimensions, types, sizes, and quantities of the SLCs can be determined individually.
- Roller conveyors on two levels for material transport with SLCs
- Storage space for six SLCs (400 x 300 mm) per level
- Compatible with ABB AMR T701 using a item Base Cart
Note: Depending on the scale of the solution and robot model, the stability and load limits of the entire system must be checked. Please note that the actual functionality may depend on other conditions. To ensure functionality, independent adjustment on site is necessary.
Downloads
Project documentation
How detailed would you like your documentation to be?
What should it include?
CAD Data
You can download the entire project as CAD file(s) here.