Technical Data
Properties
| Line | Line D30 |
|---|---|
| ESD-safe | Yes |
| Weight | m = 19 g |
| Material | St, stainless |
| Max. load-carrying capacity | F = 150 N |
Description
It has two open, hook-shaped ends, with one wider than the other. Depending on which way round the hook is used, it can either be simply hung in position or secured against falling off. For a secure fitting, either slide the hook onto the end of the (Profile) Tube or fit it by pressing and twisting it into place.
Note: The load limits of adjacent components must be taken into account.
The hook has been specially shaped so that, when it is fitted to a Profile Tube by its narrower end, it will sit against the slide strip. This reduces the range of motion to a minimum, which is particularly helpful when hanging goods up in order to move them around. When products are being hung up or removed, the slide strip stabilises the hook so it can’t twist away.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
83025000



