Click-Fastening Set
Technical Data
Scope of Delivery
Clamping profile Al, natural
Clamping elements, St, stainless
Locking strip, St, stainless
Hex. Socket Head Cap Screw M6x25, St, bright zinc-plated
Tensioning screw M8, St, bright zinc-plated
Cap 8 40x40, die-cast zinc, white aluminium
Properties
| Article number | 0.0.606.94 |
|---|---|
| Line | line 8 |
| ESD-safe | Yes |
| Weight | m = 125 g |
| Delivery unit | 1 set |
Description
Variants
Sort by
| Model: Both sides | Connection type: Intersecting / parallel | Shape: - | |
| Model: One-sided | Connection type: Right angled | Shape: |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27290290
eCl@ss 4.0
27250406
eCl@ss 4.1
27290101
eCl@ss 5.0
27299220
eCl@ss 5.1
27299220
eCl@ss 6.0.1
27299220
eCl@ss 7.1
27290290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
UNSPSC 7.0
31162503
Customs tariff number
83024200


