Automatic-Fastening Set


Selected variant
Automatic-Fastening Set F 8 S 40, bright zinc-plated (0.0.731.29)
Automatic-Fastening Set F 8 S 40, bright zinc-plated
0.0.731.29
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Automatic Fasteners 8 S, bright zinc-plated, preassembled
1 T-Slot Nut F 8 St 2xM6-36, bright zinc-plated

Properties

Article number0.0.731.29
TorqueM = 14 Nm
Lineline 8
Propertybright zinc-plated
ESD-safeYes
Weightm = 61 g
Delivery unit1 set
Status on deliveryPartially preassembled

Description

Automatic-Fastening Set F 8 S 40, bright zinc-plated from item joins two Line 8 profiles at a right angle to create a connection that is particularly highly resistant to displacement, torsion and bending. The T-Slot Nut F with two threads makes it easier to fasten both Automatic Fasteners in the modular dimension of 40 mm.
Thanks to its integrated grub screw, T-Slot Nut F is additionally secured against unintentional movement in the groove. This grub screw also creates an ESD-safe connection between the T-Slot Nut and profile.
To speed up assembly, the compact Automatic Fasteners 8 S are screwed into the groove with their screws already fitted in place. Thanks to this captive screw, the fastener can be tightened straight away. This also makes it easier to use the fastener with profiles that have a closed groove.
The captive screw makes it much simpler to fit Automatic-Fastening Set 8 S. The screw is supplied already fitted in place. This means the Automatic Fastener can be immediately driven into a Line 8 groove.
The thread of Automatic Fastener 8 S is conical and has an optimised number of turns and shape. Thanks to its patented thread, this fastener exhibits an especially high resistance to axial forces, even though the necessary insertion torque is the same as for an Automatic Fastener 8.
Automatic Fasteners should generally be used in pairs. To speed up assembly work, sets are also available that contain two Automatic Fasteners 8 S and one T-Slot Nut with two threads. T-Slot Nut F, which has two threads and a grub screw, also ensures that fixings can be reliably pre-positioned and creates an ESD-safe profile connection.
By pre-positioning T-Slot Nuts F, you can assemble larger structures such as rooms and cabins easily, quickly and without errors. To do this, drill a hole into the base of the profile groove at the desired locations to provide a centring point for the sprung ball of each T-Slot Nut F. The friction-based connection between the grub screw and the groove also enhances the displacement force of the T-Slot Nut.
When screwed into place, the grub screw of an item T-Slot Nut F breaks through the electrically insulating anodized surface covering of the aluminium profile. This makes T-Slot Nuts F suitable for ESD-safe attachments to be used inside an EPA (Electrostatic Protected Area).
In the case of larger constructions – for example, for use in a cleanroom – they can create an ESD-safe profile connection without the need for any additional elements.
With automatic fastening sets, profiles can be retrofitted or moved in existing constructions.

Assembly Instructions

Variants

Sort by

Řada:  5Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  5Druhá linka:  NeMateriál:  Nerezová ocelTyp připojení:  PravoúhléModel:  Jednostranný
Řada:  6Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  6Druhá linka:  NeMateriál:  Nerezová ocelTyp připojení:  PravoúhléModel:  Jednostranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  8Druhá linka:  NeMateriál:  Nerezová ocelTyp připojení:  PravoúhléModel:  Jednostranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  8Druhá linka:  NeMateriál:  Nerezová ocelTyp připojení:  PravoúhléModel:  Jednostranný
Řada:  10Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  12Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  5Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Oboustranný
Řada:  6Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Oboustranný
Řada:  6Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Oboustranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Oboustranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Oboustranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Oboustranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Oboustranný
Řada:  6Druhá linka:  8Materiál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  6Druhá linka:  8Materiál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Oboustranný
Řada:  5Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  Na tupoModel:  Jednostranný
Řada:  5Druhá linka:  NeMateriál:  Nerezová ocelTyp připojení:  Na tupoModel:  Jednostranný
Řada:  6Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  Na tupoModel:  Jednostranný
Řada:  6Druhá linka:  NeMateriál:  Nerezová ocelTyp připojení:  Na tupoModel:  Jednostranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  Na tupoModel:  Jednostranný
Řada:  8Druhá linka:  NeMateriál:  Nerezová ocelTyp připojení:  Na tupoModel:  Jednostranný
Řada:  12Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  Na tupoModel:  Jednostranný

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73181900