LED Illuminated Magnifier D150
0.0.656.55
This product is no longer available.
Technical Data
Scope of Delivery
Linse ⌀ 150 mm, 3,5 Dioptrien
Schutzdeckel
Tischklemme 0-65 mm
Aluminium Gestänge
Sensor-Einschalter mit Dimmer und Szeneriebeleuchtung
Schutzklasse: II
Leistung: 14 W
Anschlussleitung schwarz, L = 3,6 m
mit Steckertransformator, Eurostecker/UK
Anschlussspannung: 100-240 V AC, 50/60 Hz
Farbwiedergabeindex: Ra ≈ 90
Farbtemperatur: T ≈ 4000°K (Neutralweiß)
Properties
Article number | 0.0.656.55 |
---|---|
Line | Work Bench System |
Weight | m = 3 kg |
Delivery unit | 1 pce. |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110331
eCl@ss 4.1
27110310
eCl@ss 5.1
27110310
eCl@ss 7.1
27110331
eCl@ss 4.0
27110310
eCl@ss 5.0
27110310
eCl@ss 6.0.1
27110310
eCl@ss 8.0
27110331
UNSPSC 9.0
56111901
UNSPSC 7.0
56111901
Customs tariff number
94052190
LED Illuminated Magnifier D150
0.0.656.55
This product is no longer available.