Technical Data
Scope of Delivery
1 LED Machine Light Fitting E 11W 40x10x250
1 fastening set
1 Connector M12 4P Male, A-coded
Properties
| Operating voltage | 24 V DC |
|---|---|
| ESD-safe | No |
| color temperature | 6000 K |
| Weight | m = 106 g |
| Ambient temperature (during operation) | 0 °C … +40 °C |
| Protection class | IP 67 |
| Power | 10.8 W |
| Delivery unit | 1 set |
| Material | Al, anodized, natural |
| Current consumption | 450 mA |
Description
Any 24-volt power source can be used to power the light fitting. The three-core connection cable is extremely easy to connect, either directly or using the supplied M12 Connector.
Several LED Machine Light Fittings in various sizes can also be used and switched together to light up large areas and spaces with lots of corners and angles.
Assembly Instructions
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27110303
eCl@ss 11.0
27110345
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
eCl@ss 7.1
27110303
UNSPSC 9.0
56111901
UNSPSC 26.0
56111901
UNSPSC 7.0
56111901
Customs tariff number
85395200




