Lifting Door 8 Compact, Adapter Profile 80, natural
0.0.736.06
* Mandatory information
Technical Data
Properties
| Line | line 8 |
|---|---|
| ESD-safe | Yes |
| Weight | m = 930 g/m |
| Delivery unit | cut-off max. 3000 mm |
| Material | Al, anodized |
| Colour | natural |
Description
T-Slot Nuts are used to fasten the Adapter Profile to the Line 8 profiles that form the opening. Next, the preassembled lifting door is pushed into the opening as one complete module. The clip-in geometry holds the door securely in place.
The modular lifting door solution can be used as a manual door or can be operated by an electric motor such as Integrated Motor ST NEMA24 (0.0.703.45).
Thanks to the space-saving design of its frame, Lifting Door 8 Compact is also ideal for use in small openings and hatches. To make installation easy, the lifting door is supplied preassembled and can be inserted directly into its opening as a single module.
Assembly Instructions
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 26.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100
Lifting Door 8 Compact, Adapter Profile 80, natural
0.0.736.06
* Mandatory information


