Lifting Door 8 Compact, Counterweight 50x25 0.1kg

0.0.736.71


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Lineline 8
ESD-safeNo
Weightm = 100 g
Delivery unit1 pce.
MaterialSt

Description

Lifting Door 8 Compact, Counterweight 50x25 0.1kg is used to balance out the weight of an item Lifting Door 8 Compact. The 100-gram steel block is installed in a guide profile of the lifting door using Lifting Door 8 Compact, Counterweight Guide Set 50x25 (0.0.736.54).
The overall weight of the lifting door can be balanced out perfectly by combining counterweights in various individual weights. The modular counterweight solution for Lifting Door 8 Compact reduces the forces needed to open and close the door.
Space-saving item Lifting Door 8 Compact offers a simple means of gaining access to machine cabins, guards, enclosures and inspection points while also keeping staff and equipment safely protected.

The modular lifting door solution can be used as a manual door or can be operated by an electric motor such as Integrated Motor ST NEMA24 (0.0.703.45).

Thanks to the space-saving design of its frame, Lifting Door 8 Compact is also ideal for use in small openings and hatches. To make installation easy, the lifting door is supplied preassembled and can be inserted directly into its opening as a single module.
Creating your own lifting door is easy when using our configurable assembly or the item Engineeringtool. You can specify precisely the size and design that you need.

Assembly Instructions

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 9.0
31162703
UNSPSC 26.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
UNSPSC 7.0
31162703
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
72155011