Lifting Door 8 Compact, Counterweight Slide Guide 50x25, black

0.0.736.50


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Lineline 8
ESD-safeNo
Weightm = 9 g
Delivery unit1 pce.
MaterialPOM
Colourblack

Description

Lifting Door 8 Compact, Counterweight Slide Guide 50x25 ensures that counterweights run smoothly in Lifting Door 8 Compact, Guide Profile 80x60 (0.0.736.03).
Lifting Door 8 Compact, Counterweight Guide Set 50x25 (0.0.736.54) contains several slide guides and additional fixings for the door counterweights. Additional slide guides may need to be added, depending on the number of Counterweights 50x25 (0.0.736.73 / 0.0.736.72 / 0.0.736.71).
Space-saving item Lifting Door 8 Compact offers a simple means of gaining access to machine cabins, guards, enclosures and inspection points while also keeping staff and equipment safely protected.

The modular lifting door solution can be used as a manual door or can be operated by an electric motor such as Integrated Motor ST NEMA24 (0.0.703.45).

Thanks to the space-saving design of its frame, Lifting Door 8 Compact is also ideal for use in small openings and hatches. To make installation easy, the lifting door is supplied preassembled and can be inserted directly into its opening as a single module.
Creating your own lifting door is easy when using our configurable assembly or the item Engineeringtool. You can specify precisely the size and design that you need.

Assembly Instructions

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 9.0
31162703
UNSPSC 26.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
UNSPSC 7.0
31162703
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
39269097