Lifting Door 8 Compact, Guide Profile 80x60, natural
0.0.736.04
* Mandatory information
Technical Data
Properties
| Line | line 8 |
|---|---|
| ESD-safe | Yes |
| Weight | m = 2.758 kg/m |
| Delivery unit | cut-off max. 6000 mm |
| Material | Al, anodized |
| Colour | natural |
Description
Line 8 grooves on the sides and rear can be used to integrate sensors and other technical safety elements. The clip-in geometry at the side ensures that a preassembled lifting door can be pushed into a machine cabin. Lifting Door 8 Compact, Adapter Profile 80 (0.0.736.05) provides a secure hold.
The modular lifting door solution can be used as a manual door or can be operated by an electric motor such as Integrated Motor ST NEMA24 (0.0.703.45).
Thanks to the space-saving design of its frame, Lifting Door 8 Compact is also ideal for use in small openings and hatches. To make installation easy, the lifting door is supplied preassembled and can be inserted directly into its opening as a single module.
Assembly Instructions
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 26.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100
Lifting Door 8 Compact, Guide Profile 80x60, natural
0.0.736.04
* Mandatory information


