Technical Data
Scope of Delivery
1 timing-belt drive, Al, natural
2 Hexagon Socket Head Cap Screws DIN 912 M5x50, St, bright zinc-plated
Technical note
Belt length inside reverse unit: 117 mm
Properties
| Line | line 8 |
|---|---|
| ESD-safe | No |
| Weight | m = 697 g |
| Delivery unit | 1 set |
Description
The drive is responsible for quiet operation, precise power transmission and defined, play-free belt guidance.
It is important to use the correct drive set for the motor.
The modular lifting door solution can be used as a manual door or can be operated by an electric motor such as Integrated Motor ST NEMA24 (0.0.703.45).
Thanks to the space-saving design of its frame, Lifting Door 8 Compact is also ideal for use in small openings and hatches. To make installation easy, the lifting door is supplied preassembled and can be inserted directly into its opening as a single module.
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23170208
eCl@ss 6.0.1
23170210
eCl@ss 11.0
23170208
eCl@ss 7.1
23170208
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
UNSPSC 9.0
26111504
UNSPSC 26.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
73269098


